ZS6200-0400


Technical data
Technical data | ZS6200-0400 |
|---|---|
Frequency range | 2400...2485 MHz |
Transmission factor | 4 dBi |
3 dB bandwidth, horizontal | 360° |
3 dB bandwidth, vertical | 70° |
Connection | SMA socket |
Dimensions | Height: 110 mm, diameter: 45 mm |
Weight (incl. accessories and packaging) | approx. 210 g |
Permissible ambient temperature range during operation | -40°C ... + 80°C |
Permissible relative air humidity | 95%, no condensation |
Protection class | IP20 |
Installation position | variable, predestined for mounting below the ceiling. |
Approval | CE |
Suitable coaxial cable | ZS6000-0102-0020, ZS6000-0102-0040 |