ZS6100-0900


Technical data
Technical data | ZS6100-0900 |
---|---|
Frequency range | 2400...2485 MHz |
Transmission factor | 9 dBi |
3 dB bandwidth, horizontal | 65° |
3 dB bandwidth, vertical | 65° |
Connection | SMA socket |
Dimensions (W x H x D) | 93 mm x 93 mm x 25 mm |
Weight (incl. accessories and packaging) | approx. 190 g |
Permissible ambient temperature range during operation | -40°C ... + 80°C |
Permissible relative air humidity | 95%, no condensation |
Protection class | IP20 |
Installation position | variable |
Approval | CE |
Mounting | Bracket mounting, included in scope of supply |
Suitable coaxial cable | ZS6000-0102-0020, ZS6000-0102-0040 |