DIP switch
You can activate the different modes of the KM6551-0000 using the DIP switch. This enables the simple exchange of the modules without additional configuration software.
- DIP switch in right position: ON
- DIP switch in left position: OFF
The picture illustrates the setting for Slave 5.

DIP switch | A | B | C | D |
---|---|---|---|---|
Master mode | OFF | OFF | OFF | OFF |
Slave 1 | ON | OFF | OFF | OFF |
Slave 2 | OFF | ON | OFF | OFF |
Slave 3 | ON | ON | OFF | OFF |
Slave 4 | OFF | OFF | ON | OFF |
Slave 5 | ON | OFF | ON | OFF |
Slave 6 | OFF | ON | ON | OFF |
Slave 7 | ON | ON | ON | OFF |
Broadcast slave | OFF | OFF | OFF | ON |