Technical data
Technical data | KM6551-0000 |
---|---|
Frequency band | 2.4 GHz |
Data transfer rates | 250 kbit |
Output power | 0 dBm (1 mW) |
Reception sensitivity | -87 dBm |
Protocol | IEEE 802.15.4 |
Antenna connection | reverse SMA plug (RP_SMA) |
Power supply for the electronics | via the K-bus |
Current consumption via K-bus | typically 135 mA |
Width of a bus terminal block | Maximum 64 standard Bus Terminals or 80 cm |
Data width in the input process image | 12 bytes |
Data width in the output process image | 12 bytes |
Dimensions without antenna (W x H x D) | approx. 26.5 mm x 100 mm x 55 mm (width aligned: 24 mm) |
Weight | app. 100 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative air humidity | 95%, no condensation |
on a 35 mm mounting rail (e.g. DIN rail TH 35-7.5 conforming to EN 60715) | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approval | CE |