Technical data
Technical data | KM4602-0000 |
---|---|
Number of outputs | 2 |
Connection technology | Single ended |
Output voltage | 0 to 10 VDC |
Load | > 5 kΩ (short-circuit-proof) |
Resolution | 12 bit |
Output error | < ±0.1% (based on the end value) |
Power supply for the electronics | via the K-bus |
Current consumption from K-bus | typically 175 mA |
Width of a bus terminal block | Maximum 64 standard Bus Terminals or 80 cm |
Data width in the input process image | 8 bit status, 16 bit data |
Data width in the output process image | 8 bit control, 16 bit data |
Configuration | no address or configuration settings |
Operation modes | Manual or automatic operating mode |
Electrical isolation | 500 V (K-Bus / signal voltage) |
Dimensions (W x H x D) | approx. 26.5 mm x 100 mm x 58 mm (width aligned: 24 mm) |
Weight | approx. 85 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
on a 35 mm mounting rail conforming to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4, EN 300-440-02 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).