LED displays
KM3701

LED | Display | |
---|---|---|
Run (green) | off | Data transmission on the K-bus is not active |
on | Data transmission on the K-bus is active | |
Over-range (red) | on | The differential pressure is above the permitted measuring range |
Under-range (red) | on | The differential pressure is below the permitted measuring range |
KM3702, KM3712

LED | Display | |
---|---|---|
Run (green) | off | Data transmission on the K-bus is not active |
on | Data transmission on the K-bus is active | |
Error X1 (red) | on | The pressure at connection X1 is below (under-range) or above (over-range) the permitted measuring range |
Error X2 (red) | on | The pressure at connection X2 is below (under-range) or above (over-range) the permitted measuring range |