Register overview

These registers are used to parameterize the terminal module. They can be read or written by means of the register communication.

Register no.

Comment

Default value

R/W

Memory

R0

Analog value channel 1

-

-

R

RAM

R1

Analog value channel 2

-

-

R

RAM

R2

Analog value channel 3

-

-

R

RAM

R3

Analog value channel 4

-

-

R

RAM

R4

reserved

0x001A

26dec

R

RAM

R5

reserved

0x0000

0dec

R/W

RAM

R6

reserved

0x0000

0dec

R/W

RAM

R7

Command register (no function)

0x0000

0dec

R/W

RAM

R8

Terminal type

0x0AD6

2774dec

R

ROM

R9

Firmware version

e.g. 0x3144

e.g. 1DASCII

R

ROM

R10

Multiplex shift register

0x0118

280dec

R

ROM

R11

Signal channels

0x0118

280dec

R

ROM

R12

Minimum data length

0x9898

39064dec

R

ROM

R13

Data structure

0x0004

4dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

0x7F80

32640

R/W

RAM

R16

Hardware version number

e.g. 0x0000

e.g. 0dec

R/W

EEPROM

R17

reserved

-

-

-

-

...

...

...

...

...

...

R28

reserved

-

-

-

-

R29

Terminal type - special identification

0x0000

0000

R

EEPROM

R30

reserved

-

-

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32

reserved

0x0000

0dec

R/W

RAM

R33

Minimum current limit

0x0005

5dec

R/W

EEPROM

R34

Current limit, channel 1

0x0096

150dec

R/W

EEPROM

R35

Current limit, channel 2

0x0096

150dec

R/W

EEPROM

R36

Current limit, channel 3

0x0096

150dec

R/W

EEPROM

R37

Current limit, channel 4

0x0096

150dec

R/W

EEPROM

R38

Dead time for overcurrent shutdown, channel 1

0x0004

4dec

R/W

EEPROM

R39

Dead time for overcurrent shutdown, channel 2

0x0004

4dec

R/W

EEPROM

R40

Dead time for overcurrent shutdown, channel 3

0x0004

4dec

R/W

EEPROM

R41

Dead time for overcurrent shutdown, channel 4

0x0004

4dec

R/W

EEPROM

R42

reserved

0x0000

0dec

R/W

RAM

...

...

...

...

...

...

R63

reserved

0x0000

0dec

R/W

RAM