Process output data (DataOUT)
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Channel | Ch4 | Ch3 | Ch2 | Ch1 | ||||||||||||
Name | LED | L3 | L2 | L1 | LED | L3 | L2 | L1 | LED | L3 | L2 | L1 | LED | L3 | L2 | L1 |
Key
Bit | Channel/Name | Description | |
---|---|---|---|
15 | Ch4 LED | 0bin | Ground for button LED is not connected |
1bin | Ground for button LED is connected | ||
14 | Ch4 L3 | Channel 4, output L3 | |
13 | Ch4 L2 | Channel 4, output L2 | |
12 | Ch4 L1 | Channel 4, output L1 | |
11 | Ch3 LED | 0bin | Ground for button LED is not connected |
1bin | Ground for button LED is connected | ||
10 | Ch3 L3 | Channel 3, output L3 | |
9 | Ch3 L2 | Channel 3, output L2 | |
8 | Ch3 L1 | Channel 3, output L1 | |
7 | Ch2 LED | 0bin | Ground for button LED is not connected |
1bin | Ground for button LED is connected | ||
6 | Ch2 L3 | Channel 2, output L3 | |
5 | Ch2 L2 | Channel 2, output L2 | |
4 | Ch2 L1 | Channel 2, output L1 | |
3 | Ch1 LED | 0bin | Ground for button LED is not connected |
1bin | Ground for button LED is connected | ||
2 | Ch1 L3 | Channel 1, output L3 | |
1 | Ch1 L2 | Channel 1, output L2 | |
0 | Ch1 L1 | Channel 1, output L1 |