Process input data (DataIN)
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Channel | Ch4 | Ch3 | Ch2 | Ch1 | ||||||||||||
Name | curr | IN3 | IN2 | IN1 | curr | IN3 | IN2 | IN1 | curr | IN3 | IN2 | IN1 | curr | IN3 | IN2 | IN1 |
Key
Bit | Channel/Name | Description | |
|---|---|---|---|
15 | Ch4 curr | 0bin | Current is lower than the switching threshold specified for channel 4 |
1bin | Current is higher than the switching threshold specified for channel 4 | ||
14 | Ch4 IN3 | Channel 4, input 3 | |
13 | Ch4 IN2 | Channel 4, input 2 | |
12 | Ch4 IN1 | Channel 4, input 1 | |
11 | Ch3 curr | 0bin | Current is lower than the switching threshold specified for channel 3 |
1bin | Current is higher than the switching threshold specified for channel 3 | ||
10 | Ch3 IN3 | Channel 3, input 3 | |
9 | Ch3 IN2 | Channel 3, input 2 | |
8 | Ch3 IN1 | Channel 3, input 1 | |
7 | Ch2 curr | 0bin | Current is lower than the switching threshold specified for channel 2 |
1bin | Current is higher than the switching threshold specified for channel 2 | ||
6 | Ch2 IN3 | Channel 2, input 3 | |
5 | Ch2 IN2 | Channel 2, input 2 | |
4 | Ch2 IN1 | Channel 2, input 1 | |
3 | Ch1 curr | 0bin | Current is lower than the switching threshold specified for channel 1 |
1bin | Current is higher than the switching threshold specified for channel 1 | ||
2 | Ch1 IN3 | Channel 1, input 3 | |
1 | Ch1 IN2 | Channel 1, input 2 | |
0 | Ch1 IN1 | Channel 1, input 1 | |