Wiring
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |

Connection for supply voltage (24 V)
| |
Ground the 0 V potentials of the 24 V supply voltage. Connect
|
Terminal strip | Terminal point | Name | Function |
|---|---|---|---|
X0: 24 V | 0 | 24 V | 24 V supply for module electronics |
1 | 24 V | 24 V supply for module electronics | |
2 | 0 V | 0 V supply for module electronics | |
3 | 0 V | 0 V supply for module electronics | |
4 | 0 V | 0 V supply for module electronics |
Connection of the push buttons for channels 1 to 4
Terminal strip | Terminal point | Name | Function |
|---|---|---|---|
X1: Ch1 | 0 | 24 V | Channel 1: 24 V for push button |
1 | IN1 | Channel 1: Input for button 1 | |
2 | IN2 | Channel 1: Input for button 2 | |
3 | IN3 | Channel 1: Input for button 3 | |
4 | LED | Channel 1: Switched ground for button LED | |
X2: Ch2 | 0 | 24 V | Channel 2: 24 V for push button |
1 | IN1 | Channel 2: Input for button 1 | |
2 | IN2 | Channel 2: Input for button 2 | |
3 | IN3 | Channel 2: Input for button 3 | |
4 | LED | Channel 2: Switched ground for button LED | |
X3: Ch3 | 0 | 24 V | Channel 3: 24 V for push button |
1 | IN1 | Channel 3: Input for button 1 | |
2 | IN2 | Channel 3: Input for button 2 | |
3 | IN3 | Channel 3: Input for button 3 | |
4 | LED | Channel 3: Switched ground for button LED | |
X4: Ch4 | 0 | 24 V | Channel 4: 24 V for push button |
1 | IN1 | Channel 4: Input for button 1 | |
2 | IN2 | Channel 4: Input for button 2 | |
3 | IN3 | Channel 4: Input for button 3 | |
4 | LED | Channel 4: Switched ground for LED |
Connection of the motors for channels 1 to 4
Terminal strip | Terminal point | Name | Function |
|---|---|---|---|
X11: Ch1 | 0 | L1 | Channel 1: Phase L1 for motor 1 |
1 | L2 | Channel 1: Phase L2 for motor 1 | |
2 | L3 | Channel 1: Phase L3 for motor 1 | |
3 | N | Channel 1: Neutral conductor for motor 1 (internally connected to the neutral conductor terminal points of the other channels) | |
4 | PE | Channel 1: Protective earth for motor 1 | |
X12: Ch2 | 0 | L1 | Channel 2: Phase L1 for motor 2 |
1 | L2 | Channel 2: Phase L2 for motor 2 | |
2 | L3 | Channel 2: Phase L3 for motor 2 | |
3 | N | Channel 2: Neutral conductor for motor 2 (internally connected to the neutral conductor terminal points of the other channels) | |
4 | PE | Channel 2: Protective earth for motor 2 | |
X13: Ch3 | 0 | L1 | Channel 3: Phase L1 for motor 3 |
1 | L2 | Channel 3: Phase L2 for motor 3 | |
2 | L3 | Channel 3: Phase L3 for motor 3 | |
3 | N | Channel 3: Neutral conductor for motor 3 (internally connected to the neutral conductor terminal points of the other channels) | |
4 | PE | Channel 3: Protective earth for motor 3 | |
X14: Ch4 | 0 | L1 | Channel 4: Phase L1 for motor 4 |
1 | L2 | Channel 4: Phase L2 for motor 4 | |
2 | L3 | Channel 4: Phase L3 for motor 4 | |
3 | N | Channel 4: Neutral conductor for motor 4 (internally connected to the neutral conductor terminal points of the other channels) | |
4 | PE | Channel 4: Protective earth for motor 4 |
Connection for supply voltage (230 V)
Terminal strip | Terminal point | Name | Function |
|---|---|---|---|
X10: 230 V | 0 | L | Load voltage supply (230 V) |
1 | L | Continuation of load voltage (230 V) | |
2 | N | Load voltage supply (0 V) | |
3 | N | Continuation of load voltage (0 V) | |
4 | PE | Protective earth | |
4 | PE | Protective earth |
