Connection
Power supply for the relays
Terminal point | Comment |
---|---|
24 V | 24 VDC supply for relays |
24 V | |
24 V | |
0 V | 0 V supply for relays |
0 V | |
0 V |
Connecting the relays
Terminal point no. | Output/relay | Relay connection |
---|---|---|
1 | 1 | 14 |
2 | 11 | |
3 | 12 | |
4 | 2 | 14 |
5 | 11 | |
6 | 12 | |
7 | 3 | 14 |
8 | 11 | |
9 | 12 | |
10 | 4 | 14 |
11 | 11 | |
12 | 12 |