Technical data
Technical data | KM2004 |
|---|---|
Number of outputs | 32 (4 x 8) |
Nominal voltage | 24 VDC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Output current per channel | max. 0.5 A |
Short circuit current | 0.6 ... 1.0 A |
Breaking energy (inductive) | < 150 mJ/channel |
Power supply for the electronics | via the K-Bus |
Current consumption from K-bus | typically 5 mA |
Current consumption from the load voltage (24 V) | typically 15 mA |
With of a bus terminal block | max. 64 standard bus terminals or 80 cm |
Electrical isolation | 500 V (K-Bus / signal voltage) |
Bit width in the output process image | 32 bit |
Dimensions with connector (W x H x D) | approx. 75mm x 100 mm x 55mm (aligned width: 73mm), see dimensional drawing |
Weight (without connector) | approx. 150 g |
Permissible ambient temperature range during operation | 0°C...+55°C |
Permissible ambient temperature range during storage | -25°C...+85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail according to EN 60715, see Recommended mounting rails | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).