Introduction

Digital Terminal Modules with 32 output channels (24 VDC)
The terminal module KM2004 combines 32 digital outputs with 8 channels per plug connector in a compact design with high packing density. The binary control signals are transferred (electrically isolated) to the actuators at the process level. Like the standard Bus Terminals, the terminal modules are integrated in the Beckhoff I/O system. Plug connectors with spring connections enable plug-in wiring and are available with 1 or 3 pins. LEDs integrated in the connector indicate the signal state for each channel directly at the wire. The outputs are protected against overload and short circuit.
Ordering information for terminal modules with 32 digital inputs
Ordering name | Scope of supply |
---|---|
KM2004-0000 | digital output module, 32 channels (0.5 A), without connectors |
KM2004-0001 | digital output module, 32 channels (0.5 A), with 4 connectors ZS2001-0001 |
KM2004-0002 | digital output module, 32 channels (0.5 A), with 4 connectors ZS2001-0002 |
KM2004-0004 | digital output module, 32 channels (0.5 A), with 4 connectors ZS2001-0004 |
See also chapter ordering information for KM plug-in connectors.