Connection
X1: Signal connection, digital outputs, D-Sub 25
The KM2042 digital output module transmits the binary control signals from the automation device on to the actuators at the process level.
The 16 outputs deliver load currents of up to 0.5 A, although the total current from all the outputs must not exceed 4 A.
The signal connection is made through a 25-pin D-Sub socket.
The outputs are short-circuit proof and protected against inverse connection.

X2: Connection of the voltage supply for the outputs
Name | Description |
|---|---|
24 V | Supply voltage 24 V |
0 V | Supply voltage 0 V |
Block diagram
