Introduction

Digital terminal module with 64 input channels (24 VDC)
The terminal modules KM1008 and KM1018 combine 64 digital inputs with 8 channels per plug connector in a compact design. The control signals are transmitted (electrically isolated) to the higher-level automation device. Like the standard Bus Terminals, the terminal modules are integrated in the Beckhoff I/O system. Plug connectors with spring connections enable permanent wiring and are optionally available with 1 or 3 pins. LEDs integrated in the connector indicate the signal state for each channel directly at the wire. The KM1008 and KM1018 versions have input filters with different speeds.
Ordering information for terminal modules with 64 digital inputs
Order identifier | Scope of supply |
---|---|
KM1008-0000 | digital input module, 64 channels (3.0 ms), without connector |
KM1008-0001 | digital input module, 64 channels (3.0 ms), with 8 connectors ZS2001-0001 |
KM1008-0002 | digital input module, 64 channels (3.0 ms), with 8 connectors ZS2001-0002 |
KM1008-0004 | digital input module, 64 channels (3.0 ms), with 8 connectors ZS2001-0004 |
KM1018-0000 | digital input module, 64 channels (0.2 ms), without connector |
KM1018-0001 | digital input module, 64 channels (0.2 ms), with 8 connectors ZS2001-0001 |
KM1018-0002 | digital input module, 64 channels (0.2 ms), with 8 connectors ZS2001-0002 |
KM1018-0004 | digital input module, 64 channels (0.2 ms), with 8 connectors ZS2001-0004 |
See also section Ordering information for KM connectors.