Technical data
Technical data | KM1002 | KM1012 |
---|---|---|
Number of inputs | 16 (2 x 8) | |
Rated voltage | 24 VDC (-15%/+20%) | |
Signal voltage “0” | -3 V ... 5 V | |
Signal voltage “1” | 15 V ... 30 V | |
Input filter | 3.0 ms | 0.2 ms |
Input current | typically 5 mA | |
Power supply for the electronics | via the K-Bus | |
Current consumption from K-bus | typically 3 mA | |
Width of a bus terminal block | Maximum 64 standard Bus Terminals or 80 cm (one KM10x2 corresponds to 2 standard Bus Terminals here) | |
Electrical isolation | 500 V (K-Bus / signal voltage) | |
Bit width in the input process image | 16 bit | |
Dimensions with connectors (w x h x d) | approx. 26.5mm x 100mm x 71mm (width aligned: 24mm), see dimensional drawing | |
Weight (without connectors) | approx. 70 g | |
Permissible ambient temperature range during operation | 0°C ... +55°C | |
Permissible ambient temperature range during storage | -25°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).