Introduction

Digital terminal module with 16 input channels (24 VDC)
The terminal modules KM1002 and KM1012 combine 16 digital inputs with 8 channels per plug connector in a compact design. The control signals are transmitted (electrically isolated) to the higher-level automation device. Like the standard Bus Terminals, the terminal modules are integrated in the Beckhoff I/O system. Plug connectors with spring connections enable permanent wiring and are optionally available with 1 or 3 pins. LEDs integrated in the connector indicate the signal state for each channel directly at the wire. The KM1002 and KM1012 versions have input filters with different speeds.
Ordering information for terminal modules with 16 digital inputs
Order identifier | Scope of supply |
---|---|
KM1002-0000 | digital input module, 16 channels (3.0 ms), without connector |
KM1002-0001 | digital input module, 16 channels (3.0 ms), with 2 connectors ZS2001-0001 |
KM1002-0002 | digital input module, 16 channels (3.0 ms), with 2 connectors ZS2001-0002 |
KM1002-0004 | digital input module, 16 channels (3.0 ms), with 2 connectors ZS2001-0004 |
KM1012-0000 | digital input module, 16 channels (0.2 ms), without connector |
KM1012-0001 | digital input module, 16 channels (0.2 ms), with 2 connectors ZS2001-0001 |
KM1012-0002 | digital input module, 16 channels (0.2 ms), with 2 connectors ZS2001-0002 |
KM1012-0004 | digital input module, 16 channels (0.2 ms), with 2 connectors ZS2001-0004 |
See also section Ordering information for KM connectors.