Technical Data
Technical Data | ZS2001-0001 | ZS2001-0002 | ZS2001-0004 |
---|---|---|---|
Number of terminal points | 10 | 10 | 30 |
Signal LEDs | no | yes | yes |
Nominal voltage | 24 VDC | ||
Nominal current | 2 A | ||
Cycle of connector operation | 25 | ||
Wire size width Solid: |
0.2 mm2 ... 1.0 mm2 (H05V-U, H07V-U) | ||
Maximum outer diameter of the conductor | 2.9 mm | ||
Wire stripping length | 8 mm, 10 mm for use with ferrule | ||
Dimensions (w x h x d) | app. 42mm x 10.3mm x 26.9mm | app. 42mm x 12.7mm x 26.9mm | app. 42mm x 20.8mm x 26.9mm |
Weight | app. 11 g | app. 13 g | app. 23 g |
Permissible ambient temperature range during operation | 0°C ... +55°C | ||
Permissible ambient temperature range during storage | -25°C ... +55°C | ||
Permissible relative humidity | 80%, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable |