Technical data
Technical data | KL9570/KS9570 |
|---|---|
Rated voltage | 50 V |
Capacity | 500 µF |
Switch-on threshold | 55 V |
Switch-off threshold | 52 V |
Ripple current | 10 A in continuous operation |
Internal resistance | < 10 mΩ |
Overvoltage protection | > 53 V |
Recommended ballast resistor | 10 Ω, typically 10 W |
Overvoltage control range | ±2 V |
Ballast resistor clock rate | load-dependent, 2-point control |
Electrical isolation | 1.500 V (connection terminal point/K-bus) |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative air humidity | 95 %, no condensation |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |
Installation position | variable |
Approval | CE, ATEX |