KL9570 Buffer Capacitor Terminal

Documentation issue status

Version
Comment
2.0
Migration
1.0
First release
0.1
Preliminary version for internal use
 

Firmware and hardware versions

Documentation
Version
KL2531
Firmware
Hardware
2.0
-
01
1.0
-
00
0.1
-
00

The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.

 
 

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with ser. no.: 39 04 1B 01:

39 - week of production 39
4 - year of production 2004
1B - firmware version 1B
01 - hardware version 01