Technical data
Technical data | KL9300, KS9300 | KL9301, KS9301 | KL9302, KS9302 |
|---|---|---|---|
Number of diodes | 4 | 7 | |
Interconnection | potential-free | common cathode | common anode |
Nominal cut-off voltage | 1000 V (diodes) | ||
Output current | 1 A on each diode | ||
Peak current | 2.5 A (100 ms) | ||
Voltage drop | typ. 0.7 V | ||
Isolation voltage (channel/channel) | <200 V | ||
Electrical isolation | 1500 V (K-bus/field) | ||
Dimensions (w x h x d) | approx. 15 mm x 100 mm x 68 mm (width aligned: 12 mm) | ||
Weight | approx. 50 g | approx. 55 g | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C | ||
Permissible ambient temperature range during storage | -25 °C ... +85 °C | ||
Permissible relative air humidity | 95 %, no condensation | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Pluggable wiring | at all KSxxxx series terminals | ||
Enhanced mechanical load capacity | yes, see Installation instructions for terminals with enhanced mechanical load capacity | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals / markings* | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |