ST_KL8548OutData
Process image of the outputs for the KL8548
Linked to the terminals in the System Manager.
TYPE ST_KL8548OutData :
STRUCT
byCtrl : BYTE;
byDummy : BYTE;
wDataOut : WORD;
END_STRUCT
END_TYPE
byCtrl: Control byte
byDummy: Dummy byte.
wDataOut: Data word 1: sets the output value via the PLC if the respective switch is set to "auto". (0x0000=0V, 0x3FFF=+5V, 0x7FFF=+10V)