ST_KL8524OutData
Process image of the outputs for the KL8524
Linked to the terminals in the System Manager.
TYPE ST_KL8524OutData :
STRUCT
byCtrl : BYTE;
bySwitchModeOut : BYTE;
byData : BYTE;
byLEDGreen : BYTE;
byLEDYellow : BYTE;
END_STRUCT
END_TYPE
byCtrl: Control byte
bySwitchModeOut: Data byte 1: sets the outputs of the three-step switch via the PLC if the automatic switch is set to "auto"
byData: Data byte 2: reserved for register communication
byLEDGreen: Data byte 3: sets the output LEDs to green (must be enabled via byDisCh)
byLEDYellow: Data byte 4: sets the output LEDs to yellow (must be enabled via byDisCh)