ST_KL8519OutData

Process image of the outputs for the KL8519

Linked to the terminals in the System Manager.

TYPE ST_KL8519OutData :
STRUCT
  byCtrl           : BYTE;
  byLEDoutGreen_1  : BYTE;
  byLEDoutGreen_2  : BYTE;
  byLEDoutRed_1    : BYTE;
  byLEDoutRed_2    : BYTE;
END_STRUCT
END_TYPE

byCtrl: Control byte

byLEDoutGreen_1: Data byte 1: Green LED 1 to 8 (must be enabled via wDisCh)

byLEDoutGreen_2: Data byte 2: Green LED 9 to 16 (must be enabled via wDisCh)

byLEDoutRed_1: Data byte 3: red LED 1 to 8 (must be enabled via wDisCh)

byLEDoutRed_2: Data byte 4: red LED 9 to 16 (must be enabled via wDisCh)