Technical data
Technical data | KL9309 |
|---|---|
Power supply | 24 VDC |
Power contacts | max. 24 VDC / max. 10 A |
Rated voltage Up | 24 VDC, total current max. 2 A |
Bus interface | K-bus passive (no process image in the K-bus), |
I/O connection | Ribbon cable connection, 20-pin, |
Diagnostic LEDs | green for Up |
Special features | passive Bus Terminal for connection to the KL85xx manual operating modules |
Electrical isolation | 500 V (K-bus) |
Output process image | - |
Input process image | - |
Weight | approx. 85 g |
Dimensions (W x H x D) external dimensions | double K-bus terminal, 24 mm x 100 mm x 68 mm (without plug connector) |
on 35 mm mounting rail according to EN 60715 | |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).