Technical data
Technical data | KL9020 |
---|---|
Fieldbus | independent |
Number of KL9020 per Fieldbus Coupler | 1 |
Connection for K-Bus extension | RJ-45 socket |
Current consumption from the K-Bus | typically 70 mA |
Configuration | automatic |
Dielectric strength | 500 V (shielding, base plate / K-bus) |
Weight | approx. 45 g |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 70 mm |
on 35 mm mounting rail according to EN 60715 | |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, cULus, EAC, DNV GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |