Technical data
Technical data | KL8548 |
---|---|
Number of inputs | 8 (potentiometer) |
Number of outputs | 8 |
Signal voltage | 0...10 V |
Load | > 5 kΩ (short circuit proof) |
Accuracy | ± 0.5 LSB linearity error, ± 0.5 LSB offset error |
Output error | < ± 0.1 % (relative to full scale value) |
A/D converter | 12 bit |
Rated voltage | 24 VDC (-15 %/+20 %) |
Bus interface | K-bus connection IN/OUT |
I/O connection | Ribbon cable connection, 20-pin |
Diagnostic LEDs | yellow |
Switch settings | auto/manual, potentiometer |
Special features | Potentiometers and switches can be read via the PLC. Analog values are displayed in the form of bar graphs |
Electrical isolation | 500 V (K-bus) |
Power consumption Us | typically 50 mA in ECO Mode, 95 mA in Full Scale Mode |
Output process image | 16 byte data, 8 control bytes |
Input process image | 16 byte data, 8 status bytes |
Weight | approx. 215 g |
Dimensions (W x H x D) | 71 mm x 127.5 mm x 75 mm (external dimensions, see Mounting for installation dimensions) |
Mounting | Installation in the control cabinet door |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).