Technical data
Technical data | KL8524 |
---|---|
Number of outputs | 2 x 4 |
Output current | 0.5 A (total current 2 A) |
Rated voltage | 24 VDC (-15 %/+20 %) |
Bus interface | K-bus connection IN/OUT |
I/O connection | Ribbon cable connection, 20-pin |
Diagnostic LEDs | bicolor LEDs green/yellow |
Switch settings | 4 x auto/manual; 4 x mode 0/1/2 |
Electrical isolation | 500 V (K-bus) |
Power consumption Us | typically 40 mA |
Output process image | 6 bytes data, 1 control byte |
Input process image | 6 bytes data, 1 status byte |
Weight | approx. 160 g |
Dimensions (W x H x D) | 71 mm x 127 mm x 69 mm (external dimensions, see Mounting for installation dimensions) |
Mounting | Installation in the control cabinet door |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings | CE, UKCA, EAC |