Technical data
Technical data | KL8519 |
|---|---|
Number of inputs | 16 |
Input filter | 3.0 ms |
Rated voltage | 24 VDC (-15 %/+20 %) |
Bus interface | K-bus connection IN/OUT |
I/O connection | Ribbon cable connection, 20-pin |
Diagnostic LEDs | bicolor LEDs green/red |
Electrical isolation | 500 V (K-bus) |
Power consumption Us | typically 50 mA |
Output process image | 6 bytes data, 1 control byte |
Input process image | 6 bytes data, 1 status byte |
Weight | approx. 150 g |
Dimensions (W x H x D) | 71 mm x 127.5 mm x 75 mm (external dimensions, see Mounting for installation dimensions) |
Mounting | Installation in the control cabinet door |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).