Technical data
Technical data | KL8500 |
---|---|
Number of inputs/outputs | 0 |
Bus interface | - |
I/O connection | - |
Diagnostic LEDs | none |
Electrical isolation | - |
Power consumption Us | - |
Output process image | - |
Input process image | - |
Weight | approx. 90 g |
Dimensions (W x H x D) | 71 mm x 127.5 mm x 75 mm (external dimensions; see Mounting for installation dimensions) |
Mounting | Installation in the control cabinet door |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings | CE, UKCA, EAC |