Register overview
The registers are used for the parameterization of the interface terminals. They can be read or written by means of register communication.
Register no. | Comment | Default value | R/W | Memory | ||
---|---|---|---|---|---|---|
R0 | reserved | 0x0000 | 0dec | - | - | |
... | ... | ... | ... | ... | ... | |
R5 | reserved | 0x0000 | 0dec | - | - | |
Diagnostic register | variable | variable | R | RAM | ||
Command register | 0x0000 | 0dec | R/W | RAM | ||
Terminal type | KL6831 | 0x1AAF | 6831dec | R | ROM | |
KL6841 | 0x1AB9 | 6841dec | R | ROM | ||
Firmware version | variable | variable | R | ROM | ||
R10 | reserved | 0x0000 | 0dec | - | - | |
... | ... | ... | ... | ... | ... | |
R15 | reserved | 0x0000 | 0dec | - | - | |
R16 | Hardware version | e.g. 0x0000 | e.g. 0dec | ... | EEPROM | |
R17 | reserved | 0x0000 | 0dec | - | - | |
... | ... | ... | ... | ... | ... | |
R28 | reserved | 0x0000 | 0dec | - | - | |
R29 | Terminal type - special identification | 0x0000 | 0dec | R | EEPROM | |
R30 | reserved | 0x0000 | - | - | - | |
Code word register | 0x0000 | 0dec | R/W | RAM | ||
R32 | Feature register | 0x0000 | 0dec | R/W | EEPROM | |
Watchdog register | variable | variable | R/W | RAM | ||
Watchdog register | variable | variable | R/W | RAM | ||
Watchdog register | variable | variable | R/W | RAM | ||
DI register | variable | variable | R/W | RAM | ||
... | ... | ... | ... | ... | ... | |
DI register | variable | variable | R/W | RAM | ||
... | ... | ... | ... | ... | ... | |
R63 | reserved | 0x0000 | 0dec | - | - |