LED indicators

LED | No. | Meaning | |
|---|---|---|---|
RUN | A | on | Data transmission on the K-bus |
Bus | B | flashing | Activity: Data transfer on the DALI/DSI bus |
on | No power supply (24 VDC) for the power contacts | ||
DALI / DSI | C | on | Operating mode: DALI mode |
off | Operating mode: DSI mode | ||
Error | D | on | in DALI mode: Overload of the internal DALI power supply in DSI mode: DSI feedback |