Technical data
Technical data | KL6811 | KS6811 |
|---|---|---|
Data transfer channels | 1 | |
DALI devices / groups | maximum 64 / maximum 16 | |
Bit width in the K-bus I/O | 2 x 8 bit user data, 1 x 8 bit control/status | |
Bit width in the input process image | 1 data word, 1 status byte | |
Bit width in the output process image | 1 data word, 1 control byte | |
Configuration | with KS2000 configuration software via | |
Power supply for electronic | via the K-bus | |
Current consumption from K-bus | typically 55 mA | |
Current consumption from the power contacts | typically 30 mA + load | |
Short-circuit strength | yes, automatic re-starting | |
Input voltage | 24 VDC (-15%/+ 20%) | |
Isolation voltage | DALI bus / K-Bus: permanent 1500 VAC | |
DALI / DSI | standards-conform, open-circuit voltage 11.5 ... 15 VDC | |
Max. high/low level | current 130 mA / 250 mA | |
Pluggable wiring | no | yes |
Weight | approx. 80 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | |
on 35 mm mounting rail conforms to EN 60715 | ||
Power loss | 0.5 W + power dissipation caused by the connected DALI devices | |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative humidity | 95%, no condensation | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX | |
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).