Introduction

Introduction 1:Fig.1: KL6811 – DALI/DSI Master Terminal

The KL6811/KS6811 enables the connection of up to 64 DALI devices. The KS2000 configuration software facilitates parameterization via a PC. The PC is directly coupled with the Bus Coupler via an RS232 interface or via the fieldbus. The KL6811/KS6811 features an integrated power supply unit (24 VDC) with electrically isolated output voltage. No further components are required for operation of the DALI devices. The KL6811/KS6811 operates fieldbus independent.

The KL6811/KS6811 can also be operated as a DSI master.