Contact assignment
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Terminal point | No. | Connection for |
---|---|---|
MP-Bus | 1 | Cable 5 (white or orange) |
+ 24 VDC (+) | 2 | Cable 2 (red) |
0 V (-) | 3 | Cable 1 (black) |
Enable | 4 | Deactivates the MP-Bus master on the KL6771 |
MP-Bus | 5 | Cable 5 (white or orange) |
+ 24 VDC (+) | 6 | Cable 2 (red) |
0 V (-) | 7 | Cable1 (black) |
Enable | 8 | Deactivates the MP-Bus master on the KL6771 |
Enable input If 24 VDC is applied to the Enable input, the KL6771 will halt the MP-Bus communication. The higher-level PLC receives a message, and the MP Error LED lights up. |