Technical Data
Technical Data | KL6771 | KS6771 |
---|---|---|
Master channels | 1 | |
Transmission standard | MP-bus standard | |
Number of slaves | max. 16 (8 actuators and 8 sensors) | |
Data transfer rate | 1200 baud | |
Electrical isolation | 500 V (K-bus / MP-bus) | |
Power supply for the electronics | via the K-bus and through the power contacts | |
Current consumption from the K-bus | typically 55 mA | |
Current consumption from power contacts | typically 10 mA + current consumption of the connected MP-bus slaves | |
Output process image | 12 bytes data | |
Process image of the inputs | 12 bytes data | |
Weight | approx. 85 g | |
Dimensions (W x H x D) | approx. 12 mm x 100 mm x 70 mm | |
on 35 mm mounting rail conforms to EN 60715 | ||
Pluggable wiring | no | yes |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Enhanced mechanical load capacity | yes, see also installation instructions for terminals with enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Pluggable wiring | no | yes |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |