Diagnostic LEDs
The LEDs indicate the operating state of the KL6771.

Meaning of the LED display
LED | Color | Channel | State and significance | ||
|---|---|---|---|---|---|
On | off | flashes | |||
K-Bus Run | green | 1 | Lit, either weakly or strongly: K-bus communication OK | No K-Bus communication | K-Bus communication |
MP-Bus Error | red |
| No error | Error detected | |
Send | green | Toggles when an MP telegram is sent | - | Data is being sent | |
Receive | green | Toggles when an MP telegram is received | - | Data is being received | |