Range planning

Please follow the recommendations of the EnOcean Alliance (see www.enocean.com/en) when placing the EnOcean devices. Adherence to the recommendations is conducive to an optimum range and high noise immunity.

Attenuation of different materials

Material

Attenuation

Wood, plaster, uncoated glass (without metal)

0...10 %

Brick, chipboard

5...35 %

Concrete with iron reinforcement

10...90 %

Metal, aluminum cladding

90..100 %

Range

Material

Range

Line of sight

Typically 30 m in corridors, up to 100 m in halls

Plasterboard walls/wood

Typically 30 m, through max. 5 walls

Brick walls/aerated concrete

Typically 20 m, through max. 3 walls

Reinforced concrete walls/ceilings

Typically 10 m, through max. 1 wall/ceiling

Placement of the KL6583 module

The KL6583 module contains transmitter, receiver and antenna.

Distances

The distance to a reinforced concrete ceiling should be at least 50 cm and to a wall 10 cm.

Do not attach or screw the KL6583 module to a metal plate!

Environmental conditions

Furthermore, the environmental conditions are to be adhered to: