KL6583 diagnostic LEDs
The LEDs indicate the operating state of the KL6583.

Meaning of the LED displays
LED | Color | State and significance | ||
---|---|---|---|---|
On | off | flashes | ||
LED 1 | green | 24 V present | Power supply not connected | - |
LED 2 | green | - | No error (no EnOcean telegrams being sent) | Lights up briefly each time an EnOcean Frame is sent |
LED 3 | green | No error | - |
|
![]() | Wiring check via LEDs The wiring between the KL6581 and the KL6583 devices is OK when
|