KL6583 - Technical Data

Technical data

KL6583

KL6583-0100**

Connection

2 x 2-wire directly at the KL6581 Bus Terminal

Transmission standard

CAN

CAN connection cable

Beckhoff ZB5100 (sold by the meter)

Permitted cable length from the KL6581 to the last KL6583

maximum 500 m (line topology only)

Data transfer rate

125 kbyte

Electrical isolation

none

Power supply for the electronics

from the power contacts of the KL6581 (24 VDC)

Current consumption from the power contacts of the KL6581

typical 20 mA (24 VDC)

Center frequency

868.3 mHz

315 MHz

Occupied frequency band

868.0 … 868.6 MHz (600 kHz)

-

Maximum transmission power (permissible)

25 mW e.r.p.

-

Transmission power

2 mW (3 dBm)

-

Receiver category

2

-

Transfer range

300 m in free field,
30 m in buildings

Radio telegram

depending on sensor type (32-bit sensor ID number, number of user bytes unlimited), sending and receiving

Antenna

integrated in the housing

Weight

approx. 90 g

Housing

round upper section for installation (ceiling/wall) with flange connection for main housing, upper section with cable opening; color: grey-white (RAL 9002)

Dimensions

Height: 57 mm,
Diameter: 72 mm (round upper section for installation);
Diameter: 110 mm (main housing with flange connection)

Mounting

variable

Permissible ambient temperature range during operation

0 °C ... + 55 °C

Permissible ambient temperature range during storage

-25 °C ... + 85 °C

Permissible relative air humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP40

Installation position

variable

Approvals/markings*

CE

FCC

Permission for operation in

European Union

USA and Canada

*) Real applicable approvals/markings see type plate on the side (product marking).

**) The KL6583-0100 EnOcean transceiver is no longer available.

Supported EnOcean telegrams

Telegram

RORG

ORG

Communication

RPS

F6

05

Repeated Switch Communication

1BS

D5

06

1 Byte Communication

4BS

A5

07

4 Byte Communication