KL6581 - Technical data

Technical data

KL6581

Technology

EnOcean

Number of channels

1

Number of connectable KL6583s

8

Transmission standard

CAN

CAN connection cable

Beckhoff ZB5100 (sold by the meter)

Permitted cable length from the KL6581 to the last KL6583

maximum 500 m (line topology only)

Data transfer rate

125 kbyte

Electrical isolation

500 V (K-bus/CAN)

Power supply for the electronics

via the K-bus and through the power contacts

Current consumption from K-bus

typically 60 mA

Bit width in process image

Output: 12 bytes data, input: 12 bytes data

Weight

approx. 85 g

Dimensions (W x H x D)

approx. 15mm x 100mm x 70mm

Mounting

on 35 mm mounting rail conforms to EN 60715

Permissible ambient temperature range during operation

0 °C ... + 55 °C

Permissible ambient temperature range during storage

-25 °C ... + 85 °C

Permissible relative air humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals/markings*

CE, cULus, EAC

*) Real applicable approvals/markings see type plate on the side (product marking).

Supported EnOcean telegrams

Telegram

RORG

ORG

Communication

RPS

F6

05

Repeated Switch Communication

1BS

D5

06

1 Byte Communication

4BS

A5

07

4 Byte Communication