Introduction

The LON Bus Terminal KL6401 connects the LON bus system to the Beckhoff Bus Terminal system.
The KL6401 permits a maximum of 62 network variables (SNVT) to be configured. These 62 SNVTs can be configured as any mixture of inputs and/or outputs.
Configuration of the SNVTs is performed using the KS2000 configuration software. The KS2000 configuration software is required for the configuration and operation of the KL6401. You also require a LON tool (e.g. Echelon LonMaker) to perform the binding of the SNVTs involved. Beckhoff does not offer a LON tool.
Software required for use of the KL6401
- KS2000 configuration software to configure the network variables
- A LON tool to bind the network variables
- TwinCAT PLC and an appropriate library to communicate with the KL6401 from the application.
![]() | Support for KL6401 The KL6401 is only supported in connection with the TwinCAT library for the LON Bus Terminal! |