Technical data
Technical data | KL6401 |
|---|---|
Number of outputs | 1 |
Network variables | max. 62 |
Transmission standard | FTT-10/LPT |
Data transfer rate | 78 kbyte |
Electrical isolation | 500 V (K-bus/LON) |
Power supply for the electronics | via the K-bus and through the power contacts |
Current consumption from the K-bus | typically 55 mA |
Bit width in process image | Output: 36 bytes data, input: 36 bytes data |
Weight | approx. 85 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0°C ... + 55°C |
Permissible ambient temperature during storage | -25°C ... + 85°C |
Permissible relative air humidity | 95 %, no condensation |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |