Documentation issue status

Version

Comment

3.1.0

  • Chapter Technical data updated
  • Ex markings added to technical data
  • Chapter Instructions for ESD protection added
  • Chapter Disposal added
  • Chapter Beckhoff Identification Code (BIC) added
  • Document structure updated
  • Links to TwinCAT libraries updated
  • New title page

3.0.0

  • Migration
  • Connection technology updated
  • Connection corrected

2.3.0

  • Programming description moved to the Beckhoff Information System
  • TwinCAT library TcEIB (formerly TcKL6301) updated to version 5.2.0
  • ATEX notes added

2.2.0

  • Integrated TwinCAT library TcKL6301 updated to version 3.0.6

2.1.0

  • Description of the link with the TwinCAT System Manager added

2.0.0

  • Changes to the firmware version B1 (8 filters now possible) and TwinCAT library TcKL6301, version V3.000.000. Note:
    The TwinCAT library TcKL6301, version V3.000.000 (or higher) can also be used with firmware version B0. In that case, however, only the 4 filters with 64 entries each are possible.

1.2.0

  • Mounting description expanded

1.1.0

  • New output variable in receive function block (V2.005.000)

1.0.0

  • First release

Hardware and firmware versions

Documentation
Version

KL6301

Firmware

Hardware

3.1.0

B3

03

3.0.0

B3

02

2.3.0

B2

01

2.2.0

B1

01

2.1.0

B1

00

2.0.0

B1

00

1.2.0

B0

00

1.1.0

B0

00

1.0.0

B0

00

The hardware and firmware version (delivery state) can be found in the serial number printed at the side of the terminal.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year
FF - firmware version
HH - hardware version

Example with serial number 35 05 B0 00:

35 - week of production 35
05 - year of production 2005
B0 - firmware version B0
00 - hardware version 00