Register overview
The registers are used for parameterization of the terminal and can be read or written via the register communication.
Register | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
R0 to R3 | reserved | 0x0000 | 0dec | - | - |
0x0004 | 4dec | R/W |
| ||
R5 to R7 | reserved | 0x0000 | 0dec | - | - |
Terminal description | 0x1850 | 6224dec | R | ROM | |
Firmware version | e.g. 0x0100 | e.g. 256dec | R | ROM | |
Multiplex shift register | 0x0160 | 352dec | R | ROM | |
Signal channels | 0x0160 | 352dec | R | ROM | |
Minimum data length | 0x6060 | 24672dec | R | ROM | |
Data structure of the Bus Terminal | 0x0001 | 1dec | R | ROM | |
R14 | reserved | - | - | - | - |
Alignment register | - | - | R/W | RAM | |
R16 to R26 | reserved | 0x0000 | 0dec | - | - |
R27 | reserved | 0x0001 | 1dec | R/W | SEEROM/RAM |
R28 to R30 | reserved | 0x0000 | 0dec | - | - |
Code word register (not used) | 0x0000 | 0dec | R/W | RAM | |
Register for displaying the register pages | - | - | - | - |