LED display

LED display
LED | Color | Meaning | |
|---|---|---|---|
RUN | green | These LEDs indicate the terminal's operating state: | |
off | no data transfer on the K-bus | ||
flashes | data transmission on the K-bus | ||
State Ch. 1 - 4 | green | on / off | Status of the signal line (if configured as STD in / out) |
flashes briefly twice | establishing IO-Link communication | ||
permanently flashing | IO-Link communication established and in operation | ||