Contact assignment

Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+ 24 V | 2 | + 24 V |
Input 2 | 3 | Input 2 |
+ 24 V | 4 | + 24 V |
Input 3 | 5 | Input 3 |
+ 24 V | 6 | + 24 V |
Input 4 | 7 | Input 4 |
+ 24 V | 8 | + 24 V |
+ 24 V | 9 | + 24 V |
0 V | 10 | 0 V |
+ 24 V | 11 | + 24 V |
0 V | 12 | 0 V |
+ 24 V | 13 | + 24 V |
0 V | 14 | 0 V |
+ 24 V | 15 | + 24 V |
0 V | 16 | 0 V |