Register overview

The registers are used for parameterization of the terminal and can be read or written via the register communication.

Register

Comment

Default value

R/W

Memory

R0 to R3

reserved

0x0000

0dec

-

-

R4

Register page selection register

0x0000

0dec

R/W

 

R5 to R7

reserved

0x0000

0dec

-

-

R8

Terminal description

KL6201

0x1839

6201dec

R

ROM

KL6211

0x1843

6211dec

R9

Firmware version

e.g. 0x0100

e.g. 256dec

R

ROM

R10

Multiplex shift register

0x0160

352dec

R

ROM

R11

Signal channels

0x0160

352dec

R

ROM

R12

Minimum data length

0x6060

24672dec

R

ROM

R13

Data structure of the Bus Terminal

0x0001

1dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

-

-

R/W

RAM

R16 to R26

reserved

0x0000

0dec

-

-

R27

Size of the process image

0x0001

1dec

R/W

SEEROM/RAM

R28 to R30

reserved

0x0000

0dec

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32 to R63

Register for displaying the register pages

-

-

-

-