Documentation issue status
Version | Comment |
|---|---|
2.3.0 |
|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.5.0 |
|
1.4 |
|
1.3 |
|
1.2 |
|
1.1 |
|
1.0 |
|
0.9 |
|
Firmware and hardware versions
Documentation | KL6201 / KS6201 | KL6211 / KS6211 | ||
|---|---|---|---|---|
Firmware | Hardware | Firmware | Hardware | |
2.3.0 | D6 | 0K | D6 | 0K |
2.2.0 | D6 | 0K | D6 | 0K |
2.1.0 | D6 | 0K | D6 | 0K |
2.0.0 | D6 | 0J | D6 | 0J |
1.5.0 | BA | 0D | BA | 0D |
1.4 | B9 | 09 | B9 | 09 |
1.3 | B7 | 09 | - | - |
1.2 | B4 | 09 | - | - |
1.1 | B1-FE | 05 | - | - |
1.0 | B0 | 04 | - | - |
The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 12 06 B9 09: 12 - week of production 12 |