KL6023 - Technical Data
Technical data | KL6023 (Wireless Adapter for EnOcean radio technology) |
|---|---|
Connection | 2 twisted pairs, direct to Bus Terminal KL6021-0023 |
Power supply | via KL6021-0023 Bus Terminal (with electrical isolation) |
Length of connecting cable to the KL6021-0023 | max. 300 m |
Configuration | not required |
Frequency band | 868.35 MHz |
Transfer range | In open spaces: approx. 300 m |
Radio telegram | depending on sensor type: |
Receiving aerial | integrated in the housing |
Housing | Box: Polystyrene (grey) with M16 PG threaded fitting for cable connection |
Weight | approx. 55 g |
Dimensions (W x H x D) | approx. 52 mm x 50 mm x 35.5 mm (without PG threaded fitting) |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP66 |
Mounting position | variable |
Approvals/markings* | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
Supported EnOcean telegrams
Telegram | RORG | ORG | Communication |
|---|---|---|---|
RPS | F6 | 05 | Repeated Switch Communication |
1BS | D5 | 06 | 1 Byte Communication |
4BS | A5 | 07 | 4 Byte Communication |